text.skipToContent text.skipToNavigation

3FT Red Clarity CAT6 Shielded Patch Cord

MCS603-02 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Clarity 6 Shielded, Modular Patch Cord, red, 3', Category 6, four-pair shielded stranded 24 AWG PVC, center tuned with Clarity 6 shielded connecting hardware provides a significant elevation of channel performance that can be field measured.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Center tuned to Clarity jacks and panels for a more transparent mated union
  • Narrow Paralign plug profile supports use in high density panels and hubs
  • Assembled with premium cordage, 100% factory tested for performance, reliability and long life

Specifications

General Info
Color Red
Type Copper Patch Cord
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin Mexico
Features Standard Diameter
Warranty Type 5-Year
Standard ANSI/TIA-568.E-2;ISO/IEC 11801-1;RoHS
UPC Number 662875617624
Dimensions
Cable Length 3 ft
Product Length US 3.0 FT
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Diameter 0.245 in
Bend Radius 0.98 in
Braid Non-braided Wiring
Cable Type Non-Booted
Category Performance Application Cat6
Compatibility RJ-45
Conductor Material Copper
Conductor Stranding Solid
Connectivity Footprint Clarity
Connector 1 RJ-45 Male
Connector 2 RJ-45 Male
Jacket Rating CM Rated
Jacket Application Riser Rated
Operating Temperature -10°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -10 °C
Operating Humidity 0-90% RH (Non-Condensing)
Storage Humidity 0-90% RH (Non-Condensing)
Plating Specification 50 µ in Gold
Shielded/Unshielded Cable Shielded
Storage Temperature -40° - 60° C
Number of Strands 7
Termination Style Pre-Terminated
Voltage 300.0 V
Wire Gauge 24 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;